Vissza
Fedezze fel a ILS1F852PB1F0
Jellemzõk
Dimensions Drawings
Connections and Schema
Performance Curves
Letöltés és Dokumentumok
Discover your Schneider-Electric tools
ILS1F852PB1F0
integrated drive ILS with stepper motor - 24..36 V - CANopen DS301 - 5 A
Letöltés ILS1F852PB1F0 termékadatlap
3D CAD model
Dimensions Drawings
Integrated Drive with Holding Brake
Dimensions
1
Accessories: I/O signal insert with industrial connectors
2
Option: industrial connectors
3
Earth (ground) terminal
4
Accessories: cable entries Ø = 3 ... 9 mm/0.12 ... 0.35 in.
L
217.3 mm/8.55 in.
D
12 mm/0.47 in.