Vissza
Fedezze fel a ILS1V572PB1A0
Jellemzõk
Dimensions Drawings
Connections and Schema
Performance Curves
Letöltés és Dokumentumok
Discover your Schneider-Electric tools
ILS1V572PB1A0
integrated drive ILS with stepper motor- 24..36V-pulse/direction w/o RS422- 3.5A
Letöltés ILS1V572PB1A0 termékadatlap
3D CAD model
Dimensions Drawings
Integrated Drive
Dimensions
1
Earth (ground) terminal
2
Accessories: cable entries Ø = 3 ... 9 mm/0.12 ... 0.35 in.
L
115.9 mm/4.56 in.
D
6.35 mm/0.25 in.