Schneider-Electric
 
K1C003ALH picture- web-product-data-sheet
K1C003ALH
Harmony K1, K2, Cam switch, 3 poles , 45°, 12 A, screw mounting
Schneider Electric
Dimensions Drawings
Operating Head and Body
Front Mounting "Multi-Fixing"


a
63 mm/2.48 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.