|
|
|
LC1D18B7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 18A, 24V AC 50/60Hz coil, screw clamp terminals
|
|
|
Dimensions
(2) Minimum electrical clearance LC1 | D09…D18 | D093…D123 | D099…D129 |
---|
b | without add-on blocks | 77 | 99 | 80 | b1 | with LAD 4BB | 94 | 107 | 95.5 | with LA4 D●2 | 110(1) | 123(1) | 111.5(1) | with LA4 DF, DT | 119(1) | 132(1) | 120.5(1) | with LA4 DW, DL | 126(1) | 139(1) | 127.5(1) | c | without cover or add-on blocks | 84 | 84 | 84 | with cover, without add-on blocks | 86 | 86 | 86 | c1 | with LAD N or C (2 or 4 contacts) | 117 | 117 | 117 | c2 | with LA6 DK10, LAD 6K10 | 129 | 129 | 129 | c3 | with LAD T, R, S | 137 | 137 | 137 | with LAD T, R, S and sealing cover | 141 | 141 | 141 | (1) | Including LAD 4BB. |
|
|