Schneider-Electric
 
LC1D25P7 picture- web-product-data-sheet
LC1D25P7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 25A, 230V AC 50/60Hz coil, screw clamp terminals
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Including LAD 4BB
(2)
Minimum electrical clearance

LC1

D25…D38 (3-pole)

b

without add-on blocks

85

b1

with LAD 4BB

98

with LA4 D●2

114(1)

with LA4 DF, DT

123(1)

with LA4 DW, DL

130(1)

c

without cover or add-on blocks

90

with cover, without add-on blocks

92

c1

with LAD N or C (2 or 4 contacts)

123

c2

with LA6 DK10, LAD 6K10

135

c3

with LAD T, R, S

143

with LAD T, R, S and sealing cover

147

(1)

Including LAD 4BB.