|
|
|
XB5KSM
Annunciator, Harmony XB5, Complete buzzer, plastic, 22mm, continuous or intermittent tone, 230…240V AC
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Annunciator
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Head type
|
Standard
|
Cap/operator or lens colour
|
Black
|
Complementary
Supply circuit type
|
AC
|
Supply frequency
|
50 Hz
|
Signalling type
|
Continuous or intermittent tone
|
Noise level
|
90 dB 6.8 kHz 0.1 m +/- 10 %
|
Resistance to high pressure washer
|
9000000 Pa at 80 °C, distance : 0.1 m
|
Height
|
29 mm
|
Width
|
29 mm
|
Depth
|
55 mm
|
Net weight
|
0.024 kg
|
Current consumption
|
<= 18 mA
|
[Us] rated supply voltage
|
230...240 V +/- 10 %
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
NEMA degree of protection
|
NEMA 4X
NEMA 13
|
Standards
|
IEC 60947-5-1
IEC 60947-5-4
UL 508
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-1
CSA C22.2 No 14
IEC 60947-5-4
IEC 60947-1
JIS C8201-1
IEC 60529
IEC 62262
IEC 50102
|
Product certifications
|
UL listed
CSA
BV
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
3.4 cm
|
Package 1 Length
|
5.7 cm
|
Package 1 Weight
|
28.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
88
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.715 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|