|
XCCRE5SN
Plain bracket, for encoder Ø 58
|
|
|
|
|
End of Commercialization DEC 31, 2020
|
|
End of Standard Services MAY 11, 2021
|
|
|
Main
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing bracket
|
Complementary
Accessory / separate part destination
|
Ø 58 mm encoder with solid shaft
|
Product compatibility
|
XCC2510P
XCC3510P
XCC1510P
|
Net weight
|
0.13 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
8 cm
|
Package 1 Weight
|
136 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|