Back
Discover XCMN2103L1 by
Characteristics
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Technical Description
Download & Documents
Discover your Schneider-Electric tools
XCMN2103L1
Limit switch, Limit switches XC Standard, XCMN, steel roller plunger, 1NC+1 NO, snap, 1 m
Download XCMN2103L1 product datasheet
TODAY
JUN 29, 2024
End of Commercialization
DEC 30, 2024
Dimensions Drawings
Dimensions
(1)
2 fixing holes Ø 4.2 mm, counterbored Ø 8 mm by 4 mm deep.
(2)
External diameter 7.5 mm.