|
|
|
XUK0ARCTL10
Photoelectric sensors XU, XUK, multi, Sn 0...30 m, 24...240VAC/DC, cable 10 m
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose multimode
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUK
|
Sensor design
|
Compact 50 x 50
|
Detection system
|
Multimode
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Supply circuit type
|
AC/DC
|
Wiring technique
|
5-wire
|
Discrete output function
|
1 NO or 1 NC programmable
|
Electrical connection
|
Cable
|
Cable length
|
10 m
|
Product specific application
|
-
|
Emission
|
Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
|
[Sn] nominal sensing distance
|
4 m polarised reflex need reflector XUZC50
30 m thru beam need a transmitter XUK0ARCTL10T
0.28 m diffuse with background suppression
0.8 m diffuse
|
Complementary
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
35 m thru beam
0.28 m diffuse with background suppression
1.2 m diffuse
5.7 m polarised reflex
|
Output type
|
Relay
|
Add on output
|
Without, <= 50 mA with overload and short-circuit protection
|
Wire insulation material
|
PvR
|
Status LED
|
1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
24...240 V AC
24...240 V DC
|
Supply voltage limits
|
20…264 V AC
20…264 V DC
|
Switching capacity in mA
|
3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
|
Switching frequency
|
<= 20 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Maximum power consumption in W
|
3 W AC/DC
|
Time delay range
|
0...10 s monostable, on-delay or off-delay (programmable) delay
|
Maximum delay first up
|
300 ms
|
Maximum delay response
|
25 ms
|
Maximum delay recovery
|
25 ms
|
Setting-up
|
Self-teaching
|
Electrical durability
|
500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
|
Depth
|
50 mm
|
Height
|
50 mm
|
Width
|
18 mm
|
Environment
Product certifications
|
CE
CSA
UL
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 double insulation conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
13.0 cm
|
Package 1 Length
|
13.5 cm
|
Package 1 Weight
|
550.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
7.074 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
40 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
130.6 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|