|
|
|
ZB4BC180
Head for push button, Harmony XB4, pushbutton harsh environment, white, without marking
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Head for push-button
|
Device short name
|
ZB4
|
Bezel material
|
Chromium plated metal
|
Head type
|
Standard
|
Mounting diameter
|
22.5 mm
|
Sale per indivisible quantity
|
1
|
Cap/operator or lens colour
|
White
|
Complementary
CAD overall width
|
37 mm
|
CAD overall height
|
18.5 mm
|
CAD overall depth
|
37 mm
|
Net weight
|
0.036 kg
|
Electrical shock protection class
|
Class I conforming to IEC 61140
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
White flush, unmarked
|
Operator additional information
|
Vertical mounting
Horizontal mounting
|
Mechanical durability
|
10000000 cycles
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Main group
|
Harsh environment
|
Group of product
|
Flush unmarked
|
Marking
|
Unmarked
|
Electrical composition code
|
C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
|
Device presentation
|
Basic element
|
Environment
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP69K
IP67
IP69
|
NEMA degree of protection
|
NEMA 4 conforming to UL 508
NEMA 13
NEMA 12
|
Resistance to high pressure washer
|
90 Pa at 82.5 °C
|
IK degree of protection
|
IK06 conforming to IEC 62262
|
Standards
|
IEC 60947-1
IEC 60947-5-1
CSA C22.2
UL 508
|
Product certifications
|
UL
CSA
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.76 cm
|
Package 1 Width
|
3.7 cm
|
Package 1 Length
|
3.7 cm
|
Package 1 Weight
|
34.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|