Schneider-Electric Worcester Electrical Distributors Ltd
 
GV2L07 picture- worcesterelectrical
GV2L07
Motor circuit breaker, TeSys GV2, 3P, 2.5 A, magnetic, rotary handle, screw clamp terminals
Schneider Electric
Dimensions Drawings
GV2L

Dimensions


X1 Electrical clearance = 40 mm for Ue ≤ 415 V, or 80 mm for Ue = 440 V, or 120 mm for Ue = 500 and 690 V.

X2 = 40 mm.

GVAD, AM, AN, AU, AS


1
Maximum

GV2AK00


Mounting

On rail AM1 DE200, AM1 ED200 (35 x 15)


Panel mounted


On pre-slotted mounting plate AM1 PA


Adapter Plate GK2AF01


7.5 mm Height Compensation Plate GV1F03


Mounting

Mounting of External Operator GV2APN01, GV2APN02 or GV2APN04 for Motor Circuit Breakers GV2L


Door cut-out


(1)
For IP65 only.

Mounting of External Operator GVAPH02 for Motor Circuit Breakers GV2L


b

Minimum

Maximum

GV2 APN●● + GV APH02

151

250

GV2 APN●● + GV APH02 + GV APK11

250

445

Door cut-out


(1)
For IP65 only.

GV2L and GV2LE

Sets of busbars GV2G445, GV2G454, GV2G472, with terminal block GV2G05


l

p

GV2G445 (4 x 45 mm)

179

45

GV2G454 (4 x 54 mm)

206

54

GV2G472 (4 x 72 mm)

260

72

Number of tap-offs

a

5

6

7

8

GV2G445

224

269

314

359

GV2G454

260

314

368

422

GV2G472

332

404

476

548

Sets of Busbars for GV2L and GV2LE

Sets of busbars GV2G●●● with terminal block GV1G09


Sets of busbars GV2G245, GV2G254, GV2GR272


I

GV2G245 (2 x 45 mm)

89

GV2G254 (2 x 54 mm)

98

GV2G272 (2 x 72 mm)

116

Set of busbars GV2G554


Sets of busbars GV2G345 and GV2G354


I

GV2G345 (3 x 45 mm)

134

GV2G354 (3 x 54 mm)

152