Schneider-Electric Worcester Electrical Distributors Ltd
 
XVBZ03 picture- worcesterelectrical
XVBZ03
Fixing base for modular tower lights, plastic, Ø70, 380mm black aluminium support tube + black fixing plate
Local distributor code Local distributor code: 
388814002
EAN Code EAN Code: 
3389110673616
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Fixing base
Product or component type Fixing base
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Beacons and indicator banks Ø 70 mm
Complementary
Accessory / separate part type Fixing base
Product compatibility XVBC.
XVBL.
Kit composition Ø 25 mm aluminium support tube
Black plastic fixing plate
Height under base unit 380 mm
Colour Black aluminium
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 11.6 cm
Package 1 Length 47.5 cm
Package 1 Weight 185 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.96 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 48.34 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months