Schneider-Electric
 
XB4BW31B5 Billede - Schneider-electric
XB4BW31B5
Harmony lampetryk komplet med LED og plan trykflade med fjeder-retur i hvid farve 24VAC/DC forsyning 1xNO+1xNC
Vigtig meddelelse Vigtig meddelelse: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
El-nr. El-nr.: 
7517800602
EAN-nr EAN-nr: 
3389110892031
Schneider Electric
Dimensions Drawings
Dimensions


e : clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.

(1) Additional row of contacts or double contact