UL Type 1/IP 20 Drives Dimensions without Option Card
Dimensions in mm Dimensions in in. a | b | c | G | H | K | Ø |
---|
9.05 | 15.75 | 8.38 | 8.26 | 15.20 | 0.31 | 0.23 |
Dimensions with 1 Option Card (1)
Dimensions in mm Dimensions in in. a | c1 | G | H | K | Ø |
---|
9.05 | 9.29 | 8.26 | 15.20 | 0.31 | 0.23 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card. Dimensions with 2 Option Cards (1)
Dimensions in mm Dimensions in in. a | c2 | G | H | K | Ø |
---|
9.05 | 10.20 | 8.26 | 15.20 | 0.31 | 0.23 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.
|