Software lansat
ATV71 Communication parameters manuals
English
2024-06-15
ATV71 Communication parameters manuals The pdf file describes the communication parameters. The Excel file provides the Fieldbus addresses
(Selectati fisierul)
readme_atv71_parameters_en.txt (1 KO)
ATV71_communication_parameters_EN_1755861_08.pdf (2044 KO)
ATV71_communication_parameters_EN_V5.7_IE67.xls (207 KO)
Selectare totala
ATV71 Communication parameters manuals : .TXT ATV71 Communication parameters manuals : .PDF ATV71 Communication parameters manuals : .XLS
SoMove (FDT Standalone)
Chinese, German, English, Spanish, French, Italian, Portuguese, Turkish
2024-06-19
SoMove (FDT Standalone) Requires additional device DTM libraries download from our website
(Selectati fisierul)
SoMove_V2.9.7.exe (369376 KO)
SoMove_V2.9.7_ReadMe.pdf (219 KO)
SoMove_V2.9.7_ReleaseNotes.pdf (228 KO)
SHA256.txt (0 KO)
Selectare totala
SoMove (FDT Standalone) : .exe SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .txt
Ghidul utilizatorului
ATV61 ATV71 to ATV600 ATV900 Migration Manual
English
2024-06-15
(Selectati fisierul)
ATV61-71_to_ATV600-900_Migration_Manual_EAV64336_01.pdf (2644 KO)
ATV61 ATV71 to ATV600 ATV900 Migration Manual : .PDF
ATV61/71/ LIFT Safety integrated function manual
English
2024-06-15
(Selectati fisierul)
ATV61_71_LIFT_Safety_function_manual_EN_S1A91443_04.pdf (830 KO)
ATV61/71/ LIFT Safety integrated function manual : .PDF
ATV71 Installation Manual 0,37 - 90 kW
English
2024-06-15
ATV71 Installation Manual 0,37 - 90 kW 0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V
0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V
1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V
1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
(Selectati fisierul)
ATV71S_Installation_manual_EN_1755843_05.pdf (5003 KO)
ATV71 Installation Manual 0,37 - 90 kW : .PDF
ATV71 Quick Start annex: SCCR and branch circuit protection
English
2024-06-15
ATV71 Quick Start annex: SCCR and branch circuit protection Short-Circuit Current Ratings (SCCR) and branch circuit protection
(Selectati fisierul)
ATV71_Quick_Start_annex_S1B86988_03.pdf (181 KO)
ATV71 Quick Start annex: SCCR and branch circuit protection : .PDF
Software - Data Library
Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212)
SILENT
2024-06-19
(Selectati fisierul)
AltivarDtmLibrary_v12.8.0_ReleaseNotes.pdf (205 KO)
AltivarDtmLibrary-V12.8.0.exe (432619 KO)
Selectare totala
Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212) : .PDF Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212) : .EXE
Fişa de instrucţiuni
Instruction Sheet: China RoHS - Hazardous Substances Table
Chinese, English
2024-06-19
Instruction Sheet: China RoHS - Hazardous Substances Table This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
(Selectati fisierul)
IS_China RoHS_Table_NVE73081_01.pdf (1078 KO)
Instruction Sheet: China RoHS - Hazardous Substances Table : .PDF
Certificat
ATV71 EU DECLARATION
English
2024-06-15
(Selectati fisierul)
ATV71 - EU Declaration 2016-04 V2.pdf (2318 KO)
ATV71 EU DECLARATION : .PDF
Catalog
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format)
English
2024-06-27
(Selectati fisierul)
DIA2ED2140407EN (web).pdf (10983 KO)
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) : .pdf