Inapoi
Descoperiti K1F003MCH de la
Caracteristici
Dimensions Drawings
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K1F003MCH
Comutator Ampermetric Cu Came - 3 Circuite - 90° - 12 A - Pentru Ø 22 Mm
Descarcare K1F003MCH fise de date
Model CAD 3D
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
90.5 mm/3.53 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.