Back
Discover K1H004UCH by
Characteristics
Dimensions Drawings
Technical Description
Download & Documents
Discover your Schneider-Electric tools
K1H004UCH
cam changeover switch - 4-pole - 45° - 12 A - for Ø 22 mm
Download K1H004UCH product datasheet
3D CAD Model
TODAY
JUN 30, 2024
End of Commercialization
AUG 15, 2024
End of Standard Services
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
100.5 mm/3.96 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.