|
|
|
K30F003UP
Harmony K1, K2, Cam changeover switch, 3 poles, with off position, 60° switching angle, 32 A, multi-fixing
|
|
|
Dimensions Front Mounting
e support panel thickness 0.5 to 5.5 mm / 0.02 to 0.22 in in. a | b | c | D1 |
---|
mm | in. | mm | in. | mm | in. | mm | in. | 66.4 | 2.61 | 58 | 2.28 | 64 | 2.52 | 4.1 | 0.16 |
|
|