Inapoi
Descoperiti K30F003UP de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K30F003UP
Comutator Cu Came - 3 Poli - 60° - 32 A - Montare Cu Suruburi
Descarcare K30F003UP fise de date
Model CAD 3D
Dimensions Drawings
Dimensions
Front Mounting
e
support panel thickness 0.5 to 5.5 mm / 0.02 to 0.22 in in.
a
b
c
D1
mm
in.
mm
in.
mm
in.
mm
in.
66.4
2.61
58
2.28
64
2.52
4.1
0.16