Schneider-Electric
 
XALD213 fotografija – Schneider-electric
XALD213
tamnosiva upr. kutija-zeleni udubljeni/crveni udubljeni taster Ø22 sa povratkom
Schneider Electric
Dimensions Drawings
Dimensions


(1) 2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.

(2) Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

Control station fitted with:

c in mm

c in in.

Flush pushbutton

62

2.44

Pilot light

64

2.52

Illuminated pushbutton

65.5

2.58

Projecting pushbutton

66

2.60

Selector switch

80

3.15

Mushroom head pushbutton

91.5

3.58

Latching mushroom head Emergency stop pushbutton wit h key

115

4.53

Key switch

105.5

4.15