Servo Motors Dimensions Example with Straight Connectors
a: Power supply for servo motor brake b: Power supply for servo motor encoder (1) M4 screw (2) Shaft end, keyed slot (optional) (3) For screw M3 x 9 mm/M3 x 0.35 in. Dimensions in mm Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) |
---|
b | b1 | b | b1 |
---|
39.5 | 25.5 | 39.5 | 39.5 | 154.5 | 181 |
Dimensions in in. Straight connectors | Rotatable angled connectors | c (without brake) | c (with brake) |
---|
b | b1 | b | b1 |
---|
1.55 | 1.00 | 1.55 | 1.55 | 6.08 | 7.12 |
|