|
|
|
LC1D115BD
Leistungsschütz LC1D 3p, +1S+1Ö, 55 kW, 115 A, 400 V AC3, Spule 24 V DC
|
|
|
Dimensions
(1) Minimum electrical clearance LC1 | D115 and D150 (3-pole) |
---|
a | | 120 | b1 | with LA4 DA2 | 174 | with LA4 DF, DT | 185 | with LA4 DM, DL | 188 | with LA4 DW | 188 | c | without cover or add-on blocks | 132 | with cover, without add-on blocks | 136 | c1 | with LAD N or C (2 or 4 contacts) | 150 | c2 | with LA6 DK20 | 155 | c3 | with LAD T, R, S | 168 | with LAD T, R, S and sealing cover | 172 |
|
|