Schneider-Electric
 
LC1D12BL picture- Schneider-electric
LC1D12BL
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 24 V DC coil
Local distributor code Local distributor code: 
381800974
EAN Code EAN Code: 
3389110361469
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D09…D18

D093…D123

D099…D129

b

77

99

80

c

without cover or add-on blocks

93

93

93

with cover, without add-on blocks

95

95

95

c1

with LAD N or C (2 or 4 contacts)

126

126

126

c2

with LA6 DK10

138

138

138

c3

with LAD T, R, S

146

146

146

with LAD T, R, S and sealing cover

150

150

150