Schneider-Electric
 
TM241CE24R image- Schneider-electric
TM241CE24R
Modicon M241, contrôleur 24E/S PNP+relais, ports Ethernet+2 série, 100/240VCA
Statut commercial Statut commercial: 
Commercialisé
Schneider Electric
Téléchargements et Documents 1 à 31 sur 31
Manuel utilisateur
 
Modicon M241 Logic Controller, Guide de référence du matériel French   2024-06-15  summary
Modicon M241 Logic Controller, Guide de référence du matériel

Utilisez ce document pour : - installer et utiliser votre M241 Logic Controller ; - raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert ; - interfacer le M241 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ; - connaître les fonctionnalités du M241 Logic Controller.
 
Modicon M241 Logic Controller, Guide Utilisateur French   2024-06-15       
Modicon M241 Logic Controller, Hardware Guide English   2024-06-15  summary
Modicon M241 Logic Controller, Hardware Guide

Use this document to: - Install and operate your M241 Logic Controller. - Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software. - Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices. - Familiarize yourself with the M241 Logic Controller features.
 
Modicon M241 Logic Controller, User Guide English   2024-06-15       
 
Certificat
 
Cert modicon m221 241 Russian   2024-06-15       
Modicon, TM241, TM251, IACS, ABS, Marine English   2024-06-15       
Modicon, TM241, TM251, IACS, DNV, Marine English   2024-06-15       
Modicon, TM241, TM251, IACS, LR, Marine English   2024-06-15       
Modicon, TM241, TM251, TMC4, TM3X, Certificate, cULus, Ordinary Location English   2024-06-15       
Modicon,TM241, TMC4, Certificate, cULus, Hazardous Location English   2024-06-15       
 
Catalogue
 
Catalog Modicon M241 Programmable Logic Controller for performance demanding applications_October 2023 English   2024-06-15  summary
Catalog Modicon M241 Programmable Logic Controller for performance demanding applications_October 2023

This catalog figures the Modicon M41 range of plcs: from presentation, trough description, communication I/O compatibility, options, and references.
 
Catalogue Contrôleurs logiques Modicon M241 pour applications exigeantes en performances French   2024-06-15  summary
Catalogue Contrôleurs logiques Modicon M241 pour applications exigeantes en performances

This catalog figures the Modicon M41 range of plcs: from presentation, trough description, communication I/O compatibility, options, and references.
 
 
Déclaration de conformité
 
TM241CE24R Déclaration REACh French   2024-07-04  summary
TM241CE24R Déclaration REACh

Modicon M241, contrôleur 24E/S PNP+relais, ports Ethernet+2 série, 100/240VCA
 
TM241CE24R Déclaration RoHS pour la Chine French   2024-07-04  summary
TM241CE24R Déclaration RoHS pour la Chine

Modicon M241, contrôleur 24E/S PNP+relais, ports Ethernet+2 série, 100/240VCA
 
TM241CE24R Déclaration RoHS UE French   2024-07-04  summary
TM241CE24R Déclaration RoHS UE

Modicon M241, contrôleur 24E/S PNP+relais, ports Ethernet+2 série, 100/240VCA
 
 
Firmware
 
Last Release Notes English   2024-06-15       
M241 M251 Firmware English   2024-06-15  summary
M241 M251 Firmware

This new firmware corrects several bugs, there is no functionality integrated. Details available in Release Notes.The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
 
M241 M251 Firmware English   2024-06-15  summary
M241 M251 Firmware

This new firmware correct an issue identified by the Err LED blinking and the PLC not booting.The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
 
New firmware for M241 v4.0.6.41 English   2024-06-15  summary
New firmware for M241 v4.0.6.41

This new firmware updates the memory driver to integrate new component references, and corrects several anomalies, with details in the Release Notes.
 
New firmware for M241 v4.0.6.42 English   2024-06-15  summary
New firmware for M241 v4.0.6.42

This new firmware address the anomaly of M241 firmware update with V5.0.8.4, with LED Error blinking.
 
 
Notice de montage
 
M241 AC Logic Controller - Instruction de service Kazakh, Chinese, German, English, Spanish, French, Italian, Portuguese, Russian, Turkish   2024-06-15       
 
Tutoriel
 
Comment configurer une tâche MAST et une tâche évènement sur SoMachine V4.x ? French   2024-06-15  summary
Comment configurer une tâche MAST et une tâche évènement sur SoMachine V4.x ?

Cette vidéo illustre la procédure pour configurer :1. Une tâche MAST :- En configurant les paramètres de la tâche (exemple le chien de garde)- En appelant le programme correspondant à la tâche MAST (appel d’un POU)2. Une tâche sur un évènement de type « entrée » :- En configurant les paramètres de la tâche (exemple le type externe et l’évènement externe)- En appelant le programme correspondant à la tâche déclarée EVENT (appel d’un POU)- En configurant l’entrée externe pour déclencher la tâche Avoir les pré-requis suivants :- Le projet a été réalisé sous SoMachine V4.x- Un POU a été créé pour exécuter la tâche MAST.- Un POU a été créé pour exécuter la tâche évènement.Logiciel utilisé pour la vidéo : SoMachine V4.3
 
Comment valider des valeurs préparées sous SoMachine v4.x ? French   2024-06-15  summary
Comment valider des valeurs préparées sous SoMachine v4.x ?

Cette vidéo illustre la procédure pour configurer :- Une table de surveillance en configurant les variables à visualiser et/ou à modifier- Une table de surveillance en visualisant la table des variables locales d’un POU)- Les valeurs à modifier (valeurs préparées) et les VALIDER en allant dans la colonne « valeur préparée »- Les valeurs à modifier (valeurs préparées) et les VALIDER en allant dans le menu « Débogage »Prérequis :- Le projet a été réalisé sous SoMachine V4.x- Un POU a été créé pour exécuter la tâche MAST avec une ligne de programme et des variables à faire évoluer (dans la fenêtre des variables du POU ou dans une fenêtre de surveillance).Logiciel utilisé pour la vidéo : SoMachine V4.3
 
Tutoriel - Comment ajouter une bibliothèque dans un projet SoMachine V4.x ? French   2024-05-15  summary
Tutoriel - Comment ajouter une bibliothèque dans un projet SoMachine V4.x ?

Cette vidéo illustre la procédure pour :- Ajouter une bibliothèque en utilisant le « Catalogue de logiques » puis « Bibliothèques » ou l’icône « Catalogue de logiques ».- Ajouter ensuite une fonction de la bibliothèque ajoutée. Prérequis : Avoir réalisé un projet sous SoMachine V4.x avec un contrôleur. Logiciel utilisé pour la vidéo : SoMachine V4.3
 
Tutoriel - Comment intégrer un IHM dans un projet SoMachine V4.x ? French   2024-06-15  summary
Tutoriel - Comment intégrer un IHM dans un projet SoMachine V4.x ?

Cette vidéo illustre la procédure pour intégrer un nouvel équipement de type IHM dans une application nouvelle ou existante :- À partir de SoMachine Central et du menu Configuration- Ou à partir de LogicBuilder en retournant sur SoMachine Central ou en sélectionnant l’afficheur à partir du « Catalogue de matériels » Prérequis : Avoir réalisé un projet sous SoMachine V4.x avec un contrôleur. Logiciel utilisé pour la vidéo : SoMachine V4.3
 
Tutoriel - Comment synchroniser les variables entre un IHM et un contrôleur dans un projet SoMachine V4.x ? French   2024-06-15  summary
Tutoriel - Comment synchroniser les variables entre un IHM et un contrôleur dans un projet SoMachine V4.x ?

Cette vidéo illustre la procédure pour :- Synchroniser les variables entre un IHM et un contrôleur dans un projet SoMachine V4.x.- A partir de LogicBuilder, publier les variables à synchroniser dans la fenêtre « Variables »- Ajouter « Configuration de symbole » à partir de la fenêtre « Outils » Prérequis : Avoir réalisé un projet sous SoMachine V4.x avec un contrôleur. Logiciel utilisé pour la vidéo : SoMachine V4.3
 
 
Profil environnemental
 
TM241C... Modicon M241 Logic Controller, Product Environmental Profile English   2024-06-15       
 
Profil de circularité
 
TM241C... Modicon M241 Logic Controller, Product End-of-Life Instructions English   2024-06-15       
 
Déclaration de conformité
 
Modicon DoC TM241 English   2024-06-15       
 
CAD
 
Compact Hardwired Logic Controller M241 - Wiring Diagram English   2024-06-27       
CONTROLLER M241-24IO Ethernet- 3D CAD SILENT   2024-06-15