Schneider-Electric
 
BMXCPS3020 obrázek - Schneider Electric
BMXCPS3020
napájecí modul M340 - 24..48 V DC - 31.2 W
Schneider Electric
Dimensions Drawings
Modules Mounted on Racks
Dimensions


(1) With removable terminal block (cage, screw or spring).

(2) With FCN connector.

(3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.

Rack references

a in mm

a in in.

BMXXBP0400 and BMXXBP0400H

242.4

09.54

BMXXBP0600 and BMXXBP0600H

307.6

12.11

BMXXBP0800 and BMXXBP0800H

372.8

14.68

BMXXBP1200 and BMXXBP1200H

503.2

19.81