Modules Mounted on Racks Dimensions
(1) With removable terminal block (cage, screw or spring). (2) With FCN connector. (3) On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack. Rack references | a in mm | a in in. |
---|
BMXXBP0400 and BMXXBP0400H | 242.4 | 09.54 | BMXXBP0600 and BMXXBP0600H | 307.6 | 12.11 | BMXXBP0800 and BMXXBP0800H | 372.8 | 14.68 | BMXXBP1200 and BMXXBP1200H | 503.2 | 19.81 |
|