Range of product
|
Altivar 11
|
Product or component type
|
Variable speed drive
|
Product specific application
|
Simple machine
|
Component name
|
ATV11
|
Application market
|
European
|
Assembly style
|
With heat sink
|
EMC filter
|
Integrated
|
Built-in fan
|
Without
|
Network number of phases
|
1 phase
|
[Us] rated supply voltage
|
200...240 V - 15...10 %
|
Supply frequency
|
50...60 Hz - 5...5 %
|
Motor power kW
|
0.37 kW
|
Line current
|
5.3 A at 230 V, Isc = 1 kA
|
Nominal output current
|
2.1 A 230 V motor 4 kHz
|
Maximum transient current
|
3.1 A for 60 s
|
Power dissipation in W
|
20.5 W at nominal load
|
Switching frequency
|
2...16 kHz adjustable
4...16 kHz with derating factor
|
Braking torque
|
150 % of nominal motor torque with braking resistor at high inertia
20 % of nominal motor torque without braking resistor at no load
80 % of nominal motor torque with braking resistor at no load
|
Asynchronous motor control profile
|
Sensorless flux vector control with PWM type motor control signal
|
Electrical connection
|
Terminal, clamping capacity: 1.5 mm², AWG 14 (AI1, RA-RC, LI1...LI4, DO)
Terminal, clamping capacity: 1.5 mm², AWG 14 (L1, L2, L3, U, V, W, PA, PC)
|
Supply
|
Internal supply for logic inputs: 15 V (+/- 15 %) 100 A, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (2.2 to 10 kOhm): 5...5.25 VDC 10 A, protection type: overload and short-circuit protection
|
Analogue input type
|
Configurable current AI1 4...20 mA 250 Ohm without adding resistor
Configurable voltage AI1 0...5 V 40000 Ohm only with internal supply
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 40000 Ohm
|
Sampling duration
|
AI1: 20 ms analog
LI1...LI4: 20 ms discrete
|
Response time
|
20 ms DO
|
Linearity error
|
DO: +/- 1 % for output
AI: +/- 5 % for input
|
Discrete input type
|
Assignable Ll1 forward 5000 Ohm 15 V 24 V
Assignable Ll2 reverse 5000 Ohm 15 V 24 V
Assignable Ll3/Ll4 4 preset speeds 5000 Ohm 15 V 24 V
|
Discrete input logic
|
Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
|
Discrete output type
|
Assignable as external voltage DO 30 V max, 30 mA
Assignable as open collector logic output DO 100 Ohm, 50 mA max
Factory set as PWM open collector output DO at 2 kHz 10 mA max
Protected relay logic RA-RC 1 NO
Assignable as internal voltage DO
|
Minimum switching current
|
RA-RC 10 mA at 24 V DC
|
Maximum switching current
|
2 A 250 V AC inductive cos phi = 0.4 7 ms RA-RC
2 A 30 V DC inductive cos phi = 0.4 7 ms RA-RC
5 A 250 V AC resistive cos phi = 1 0 ms RA-RC
5 A 30 V DC resistive cos phi = 1 0 ms RA-RC
|
Protection type
|
Line supply overvoltage: drive
Line supply undervoltage: drive
Overheating protection: drive
Short-circuit between motor phases: drive
Thermal protection: motor
Overcurrent between output phases and earth: drive
|
Frequency resolution
|
Display unit: 0.1 Hz
Analog input: converter A/D, 10 bits
|
Electromagnetic compatibility
|
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
|
Maximum motor cable length
|
10 m without additional EMC filter from 2 to 16 kHz conforming to EN 55011 class A group 1
10 m without additional EMC filter from 2 to 16 kHz conforming to EN 55022 class A group 1
20 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class B
5 m without additional EMC filter from 2 to 12 kHz conforming to EN 55011 class B
5 m without additional EMC filter from 2 to 12 kHz conforming to EN 55022 class B
50 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class A group 1
|
Vibration resistance
|
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
15 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Relative humidity
|
5…93 % without condensation conforming to IEC 60068-2-3
5…93 % without dripping water conforming to IEC 60068-2-3
|
Ambient air temperature for operation
|
-10…40 °C without derating
40…50 °C by removing the protective cover from the top of the drive
50…60 °C by removing the protective cover from the top of the drive with current derating of 2.2 % per °C
|
Operating altitude
|
<= 1000 m without derating
> 1000 m with current derating 1 % per 100 m
|