Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…55 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK05 conforming to EN 50102
|
Standards
|
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-1
JIS C8201-5-1
GB 14048.5
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-1
|
Product certifications
|
BV
LROS (Lloyds register of shipping)
DNV
GL
UL listed
CSA
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|