Schneider-Electric
 
XB5FD41 Billede - scope
XB5FD41
Harmony flush drejeafbryder komplet med 2 positioner med fjeder-retur fra højre til venstre 1xNO
El-nr. El-nr.: 
7517919043
EAN-nr EAN-nr: 
3606481360571
Schneider Electric
Technical Description
Electrical Composition Corresponding to Code C3



Electrical Composition Corresponding to Code C4



Electrical Composition Corresponding to Code C5



Electrical Composition Corresponding to Code C6



Electrical Composition Corresponding to Code C7



Electrical Composition Corresponding to Code C8



Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



Electrical Composition Corresponding to Code C15

1 N/O


1 N/C


1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



Legend

Single contact


Double contact


Light block


Possible location



Sequence of Contacts Fitted to 2-position Selector Switch Body
Position 315°


Push

Position

Top


Bottom




Location

Left

Centre

Right

State

0

0

0

Contacts

N/O

open

open

open

N/C

closed

closed

closed

Position 45°


Push

Position

Top

Bottom


Location

Left

Centre

Right

State

1

1

1

Contacts

N/O

closed

closed

closed

N/C

open

open

open