Schneider-Electric
 
XB5FK133B5 Billede - scope
XB5FK133B5
Harmony flush drejeafbryder komplet med LED og 3 faste positioner i grøn 24VAC/DC 1xNO+1xNC
El-nr. El-nr.: 
7517919234
EAN-nr EAN-nr: 
3606481360762
Schneider Electric
Technical Description
Electrical Composition Corresponding to Code M3



Electrical Composition Corresponding to Code M4



Electrical Composition Corresponding to Codes M6 and P2



Electrical Composition Corresponding to Codes M5, M10, MF1, MR1 and MF2



Legend

Single contact


Double contact


Light block


Possible location



Sequence of Contacts Fitted to 2-position Selector Switch Body
Position 315°


Push

Position

Top




Bottom



Location

Left

Right

State

0

0

Contacts

N/O

open

open

N/C

closed

closed

Position 45°


Push

Position

Top


Bottom



Location

Left

Right

State

1

1

Contacts

N/O

closed

closed

N/C

open

open