|
XCNT2710G11
limit switch XCNT - metal end plunger - 2NC - slow - Pg11
|
|
|
|
|
End of Commercialization JAN 12, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCNT
|
Sensor design
|
Compact
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Plastic
|
Body material
|
Plastic
|
Head material
|
Plastic
|
Fixing mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return plunger metal
|
Type of approach
|
Vertical approach, 1 direction
|
Cable entry
|
2 entries tapped for Pg 11 cable gland
|
Number of poles
|
2
|
Contacts type and composition
|
2 NC
|
Contact operation
|
Slow-break, simultaneous
|
Complementary
Switch actuation
|
On end
|
Electrical connection
|
Screw-clamp open terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
|
Contacts insulation form
|
Zb
|
Positive opening minimum force
|
30 N
|
Minimum force for tripping
|
15 N
|
Maximum actuation speed
|
0.5 m/s
|
Contact code designation
|
A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Mechanical durability
|
10000000 cycles
|
Width
|
58.8 mm
|
Height
|
67.5 mm
|
Environment
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to EN 50102
|
Electrical shock protection class
|
Class II conforming to IEC 61140
Class II conforming to NF C 20-030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
CSA
UL
CCC
|
Standards
|
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|