Schneider-Electric
 
ZB5AD501 picture- web-product-data-sheet
ZB5AD501
white selector switch head Ø22 3-position spring return
Schneider Electric
Technical Description
Electrical Composition Corresponding to Code C3



Electrical Composition Corresponding to Code C4



Electrical Composition Corresponding to Code C5



Electrical Composition Corresponding to Code C6



Electrical Composition Corresponding to Code C7



Electrical Composition Corresponding to Code C8



Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



Electrical Composition Corresponding to Code C15

1 N/O


1 N/C


1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



Legend

Single contact


Double contact


Light block


Possible location



Sequence of Contacts Fitted to 3-position Selector Switch Body
Position 315°


Push

Position

Top


Bottom



Location

Left

Centre

Right

State

1

1

0

Contacts

N/O

closed

closed

open

N/C

open

open

closed

Position 0°


Push

Position

Top


Bottom




Location

Left

Centre

Right

State

0

0

0

Contacts

N/O

open

open

open

N/C

closed

closed

closed

Position 45°


Push

Position

Top


Bottom



Location

Left

Centre

Right

State

0

1

1

Contacts

N/O

open

closed

closed

N/C

closed

open

open