Electrical Composition Corresponding to Code M3
Electrical Composition Corresponding to Code M4
Electrical Composition Corresponding to Codes M6 and P2
Electrical Composition Corresponding to Codes M5, M10, MF1, MR1 and MF2
Legend
Single contact
Double contact
Light block
Possible location
Sequence of Contacts Fitted to 3-position Selector Switch Body Position 315°
Push | Position | Top | |
|
| Bottom |
|
| Location | Left | Right | State | 1 | 0 | Contacts | N/O | closed | open | N/C | open | closed |
Position 0°
Push | Position | Top |
|
|
| Bottom |
|
| Location | Left | Right | State | 0 | 0 | Contacts | N/O | open | open | N/C | closed | closed |
Position 45°
Push | Position | Top |
|
| | Bottom |
|
| Location | Left | Right | State | 0 | 1 | Contacts | N/O | open | closed | N/C | closed | open |
|