Electrical Composition Corresponding to Code C3
Electrical Composition Corresponding to Code C4
Electrical Composition Corresponding to Code C5
Electrical Composition Corresponding to Code C6
Electrical Composition Corresponding to Code C7
Electrical Composition Corresponding to Code C8
Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1
Electrical Composition Corresponding to Code C15
1 N/O
1 N/C
1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C
Legend
Single contact
Double contact
Light block
Possible location
Sequence of Contacts Fitted to 2-position Selector Switch Body Position 315°
Push | Position | Top |
| Bottom |
|
|
| Location | Left | Centre | Right | State | 0 | 0 | 0 | Contacts | N/O | open | open | open | N/C | closed | closed | closed |
Position 45°
Push | Position | Top | | Bottom |
| Location | Left | Centre | Right | State | 1 | 1 | 1 | Contacts | N/O | closed | closed | closed | N/C | open | open | open |
|