Inapoi
Descoperiti XB7NA45 de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Descarcare si documente
Discover your Schneider-Electric tools
XB7NA45
Pb, Revenire cu Arc, Rosu, No+Nc
Descarcare XB7NA45 fise de date
Model CAD 3D
Mounting and Clearance
Mounting
Diameter of Finished Fixing Holes
(1)
Minimum value.
(2)
40 mm/1.58 in. for Emergency switching off pushbutton only.
(3)
Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.
“U” Type Tag Connection
(1)
6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
(2)
M3 screw clamp terminal.