Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board
Connection by Faston Connectors
(1) Diameter on finished panel or support
(2) 40 mm min. / 1.57 in. min.
(3) 30 mm min. / 1.18 in. min.
(4) Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
(5) 45 mm min. / 1.78 in. min.
(6) 32 mm min. / 1.26 in. min.