Inapoi
Descoperiti XB7NA23 de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Descarcare si documente
Discover your Schneider-Electric tools
XB7NA23
Pb, Revenire cu Arc, Negru, 2No
Descarcare XB7NA23 fise de date
Model CAD 3D
Mounting and Clearance
Mounting
Diameter of Finished Fixing Holes
(1)
Minimum value.
(2)
40 mm/1.58 in. for Emergency switching off pushbutton only.
(3)
Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.
“U” Type Tag Connection
(1)
6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
(2)
M3 screw clamp terminal.