Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board | Connection by Faston Connectors |
|
| (1) Diameter on finished panel or support (2) 40 mm min. / 1.57 in. min. (3) 30 mm min. / 1.18 in. min. (4) Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016) (5) 45 mm min. / 1.78 in. min. (6) 32 mm min. / 1.26 in. min. |
Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection Panel Cut-outs (Viewed from Installer’s Side)
A: 30 mm min. / 1.18 in. min. B: 40 mm min. / 1.57 in. min. Printed Circuit Board Cut-outs (Viewed from Electrical Block Side) Dimensions in mm
A: 30 mm min. B: 40 mm min. Dimensions in in.
A: 1.18 in. min. B: 1.57 in. min. General Tolerances of the Panel and Printed Circuit Board The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max. Installation Precautions Minimum thickness of circuit board: 1.6 mm / 0.06 in. Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004 Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b). Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max. Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws: every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y). with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).
The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.
(1) Panel (2) Printed circuit board Mounting of Adapter (Socket) ZBZ 01• 1 2 elongated holes for ZBZ 006 screw access 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01• 3 8 × Ø 1.2 mm / 0.05 in. holes 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a) 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b) 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•
Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.
|