Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ABL8BPK24A03 picture- riverbankelectrical
ABL8BPK24A03
battery- 24 V DC - 32 A - 3.2 AH - for battery control module
Local distributor code Local distributor code: 
391230479
EAN Code EAN Code: 
3389119406840
Telemecanique
Characteristics
Main
Range of product Phaseo
Product or component type Battery module
Input voltage 24 V DC
Output voltage 24 V DC
Maximum output current 32 A
Battery capacity 3.2 Ah
Holding time < 20 h at 0.16 A, 20 °C
> 5 min at 8.4 A, 20 °C
Complementary
Input voltage limits 21...29 V
Charging time 72 h
Load current 0.3 A
Output protection type Against overload and short-circuits, protection technology: 1 x 20 A automotive type fuse
Connections - terminals For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
Self-discharge rate 9 %, 3 months
3 %, 1 month
15 %, 6 months
Fixing mode By 2 screws diameter: 5 mm on horizontal panel, operating position: horizontal
By 4 screws diameter: 5 mm on vertical panel, operating position: vertical
By clips (with mounting kit) on 35 mm symmetrical DIN rail, operating position: horizontal
By clips (with mounting kit) on 35 mm symmetrical DIN rail, operating position: vertical
Output coupling Parallel
Operating altitude 2000 m
Service life in hours 11000 h at 40 °C
15000 h at 35 °C
22000 h at 30 °C
31000 h at 25 °C
44000 h at 20 °C
5000 h at 50 °C
7300 h at 45 °C
Marking CE
Net weight 3.5 kg
Environment
Product certifications CTP
UL
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…50 °C
IP degree of protection IP10 conforming to IEC 60529
Overvoltage category Class 3 conforming to VDE 0106-1
Vibration resistance 2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 18.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 3.637 kg
Unit Type of Package 2 S06
Number of Units in Package 2 24
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 111.308 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months