Input voltage limits
|
22...30 V
|
Maximum power dissipation in W
|
15 W
|
Activation threshold
|
(Uin-1) V and 22 V min
|
Charging time
|
25 s
|
Number of output channels
|
1
|
Current consumption
|
0.6 A on load
0.1 mA no load
<= 40.6 A
|
Output protection type
|
Against overload, protection technology: > 45 A
Against short-circuits, protection technology: power-supplied mode, automatic reset
Against undervoltage, protection technology: tripping if U < 19 V
|
Connections - terminals
|
For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
For diagnostic relay: removable screw terminal block, connection capacity: 1 x 2.5 mm² AWG 14
|
Fixing mode
|
By clips on 35 mm symmetrical DIN rail, operating position: horizontal
By clips on 35 mm symmetrical DIN rail, operating position: vertical
|
Output coupling
|
Parallel
|
Operating altitude
|
2000 m
|
Marking
|
CE
|
Name of test
|
Electrostatic discharges conforming to IEC 61000-4-2
Emission conforming to IEC 61000-6-3
Induced electromagnetic field conforming to IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to IEC 61000-4-5 level 2
Conducted/radiated emissions conforming to EN 55022 class B, 20 %
|
Local signalling
|
1 LED (green) for buffer ready
1 relay for buffer ready
|
Net weight
|
1.2 kg
|
Product certifications
|
RCM
EAC
|
Standards
|
UL 508
CSA C22.2 No 60950-1
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Environmental characteristic
|
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
Safety conforming to IEC 60950-1
Safety conforming to EN/IEC 61204-3
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Dielectric strength
|
500 V between input and ground
500 V between output and ground
|
Overvoltage category
|
Class II conforming to VDE 0106-1
|
Relative humidity
|
0…90 % during operation
0…95 % during storage
|
MTBF reliability
|
1119603 H at 24 V DC with UTE C80-810 calculation method
|
Vibration resistance
|
2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
|