Input voltage limits
|
19...32 V
|
Input current
|
40 A
|
Number of output channels
|
4
|
Output protection type
|
Against overload, protection technology: 1.3 x In
Against short-circuits, protection technology: automatic reset
Line protection, protection technology: 1 x 15 A integrated fuse per channel
|
Complementary function
|
2-pole breaking by channel
|
Breaking capacity
|
1000 A at 32 V DC by fuse
|
Connections - terminals
|
For input connection: screw type terminals, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8
For diagnostic relay: removable screw terminal block, connection capacity: 1 x 2.5 mm² AWG 14
For output connection: screw type terminals, connection capacity: 8 x 0.5...8 x 4 mm² AWG 20...AWG 10
|
Fixing mode
|
By clips on 35 mm symmetrical DIN rail, operating position: vertical
On panel
|
Operating altitude
|
2000 m
|
Marking
|
CE
|
Name of test
|
Electrostatic discharges conforming to IEC 61000-4-2
Emission conforming to IEC 61000-6-3
Induced electromagnetic field conforming to IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to IEC 61000-4-5 level 2
Conducted/radiated emissions conforming to EN 55022 class B
Emission conforming to EN 50081-1
|
Local signalling
|
1 LED per channel (green/red) for channel status
1 relay for channel status
|
Net weight
|
0.47 kg
|
Product certifications
|
RCM
EAC
|
Standards
|
UL 508
CSA C22.2 No 60950-1
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Environmental characteristic
|
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
Safety conforming to IEC 60950-1
Safety conforming to EN/IEC 61204-3
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Dielectric strength
|
500 V between input and ground
500 V between output and ground
|
Overvoltage category
|
Class II conforming to VDE 0106-1
|
Relative humidity
|
0…90 % during operation
0…95 % during storage
|
Vibration resistance
|
2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
|