Assembly style
|
With heat sink
|
Function available
|
Internal bypass
|
Supply voltage limits
|
195…484 V
|
Supply frequency
|
50...60 Hz - 10...10 %
|
Network frequency
|
45...66 Hz
|
Device connection
|
To the motor delta terminals
In the motor supply line
|
[Uc] control circuit voltage
|
230 V - 15...10 % 50/60 Hz
|
Control circuit consumption
|
20 W
|
Discrete output number
|
2
|
Discrete output type
|
Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
|
Minimum switching current
|
100 mA at 12 V DC (relay outputs)
|
Maximum switching current
|
5 A 250 V AC resistive 1 relay outputs
5 A 30 V DC resistive 1 relay outputs
2 A 250 V AC inductive 0.4 20 ms relay outputs
2 A 30 V DC inductive 7 ms relay outputs
|
Discrete input number
|
3
|
Discrete input type
|
(LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
|
Discrete input voltage
|
24 V <= 30 V
|
Discrete input logic
|
Positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
|
Output current
|
0.4...1 Icl adjustable
|
PTC probe input
|
750 Ohm
|
Communication port protocol
|
Modbus
|
Connector type
|
1 RJ45
|
Communication data link
|
Serial
|
Physical interface
|
RS485 multidrop
|
Transmission rate
|
4800, 9600 or 19200 bps
|
Installed device
|
31
|
Protection type
|
Phase failure: line
Thermal protection: motor
Thermal protection: starter
|
Marking
|
CE
|
Type of cooling
|
Forced convection
|
Operating position
|
Vertical +/- 10 degree
|
Height
|
425 mm
|
Width
|
206 mm
|
Depth
|
299 mm
|
Net weight
|
33 kg
|
Motor power range AC-3
|
110…220 kW at 380…440 V 3 phases
110…220 kW at 200…240 V 3 phases
|
Motor starter type
|
Soft starter
|
Electromagnetic compatibility
|
Conducted and radiated emissions level A conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
|
Standards
|
EN/IEC 60947-4-2
|
Product certifications
|
GOST
CCC
CSA
UL
C-Tick
|
Vibration resistance
|
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
15 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Noise level
|
56 dB
|
Pollution degree
|
Level 2 conforming to IEC 60664-1
|
Relative humidity
|
0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
|
Ambient air temperature for operation
|
-10…40 °C (without derating)
40…60 °C (with current derating 2.2 % per °C)
|
Ambient air temperature for storage
|
-25…70 °C
|
Operating altitude
|
<= 1000 m without derating
> 1000...< 2000 m with current derating of 2.2 % per additional 100 m
|