Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
HMISTU655 picture- riverbankelectrical
HMISTU655
touch panel screen 3''5 Color
Schneider Electric
Mounting and Clearance
Clearance



Panel Cut-out Dimensions


C (mm)

C (in.)

D (mm)

D (in.)

     +0

30.00

     -0.20

     +0

1.18

     -0.007

     +0

4.00

     -0.20

     +0

0.15

     -0.007

NOTE: With the tee option, the rotating torque that can be supported by the display module is 6 Nm (53.10 in-lb).