Display size
|
5.7 inch
|
Display type
|
QVGA TFT colour touchscreen
|
Display colour
|
65536 colours
|
Display resolution
|
320 x 240 pixels QVGA
|
Touch panel
|
Analogue
|
Backlight lifespan
|
50000 hours
|
Brightness
|
16 levels
|
Character font
|
Taiwanese (traditional Chinese)
Japanese (ANK, Kanji)
Chinese (simplified Chinese)
ASCII
Korean
|
[Us] rated supply voltage
|
24 V DC
|
Supply
|
External source
|
Supply voltage limits
|
20.4…28.8 V
|
Inrush current
|
30 A
|
Power consumption in W
|
6.8 W
|
Number of pages
|
Limited by internal memory capacity
|
Processor frequency
|
333 MHz
|
Memory description
|
Application memory 16 MB
Back up of data 64 kB
|
Integrated connection type
|
1 USB 2.0 type mini B
1 USB 2.0 type A
COM1 serial link - female RJ45 - RS232C/RS485 (rate: <= 115.2 kbits/s)
Power supply - removable screw terminal block
1 Ethernet - RJ45
|
Realtime clock
|
Access to the PLC real-time clock
|
Downloadable protocols
|
Uni-TE
Modbus TCP/IP
Third party protocols
Modbus
|
Fixing mode
|
Ø 22 mm hole
|
Enclosure material
|
PC/PBT and PAA
|
Marking
|
With Schneider logo
CE
|
Height
|
129.15 mm
|
Width
|
163 mm
|
Depth
|
56.5 mm
|
Immunity to microbreaks
|
7 ms
|
Standards
|
UL 1604
FCC Class A
IEC 61000-6-2
IEC 61131-2
UL 508
|
Product certifications
|
UL class 1 Div2 T4A ou T5
C-Tick
cULus
Marine
UKCA
|
Ambient air temperature for operation
|
0…50 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Relative humidity
|
0…85 % without condensation
|
Operating altitude
|
<= 2000 m
|
IP degree of protection
|
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 4X front panel (indoor use)
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
+/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|