Range of product
|
Magelis Compact iPC
|
Product or component type
|
PC panel
|
Product specific application
|
Heavy duty
|
Terminal type
|
Touchscreen display
|
Processor name
|
Intel Pentium M
|
Display size
|
15 inch
|
Display type
|
Active matrix colour TFT LCD
|
Display resolution
|
1024 x 768 pixels SVGA
|
Display colour
|
16777216 colors
|
Processor frequency
|
1.6 GHz
|
Data storage equipment
|
IDE Flash disk (2.5 inch), >= 15 GB
|
Number of slots available for expansion
|
1 slot(s) for PCI bus
2 slot(s) for PCMCIA
|
Operating system
|
Windows XP Professional
|
Software package
|
Vijeo Designer run time demo
|
[Us] rated supply voltage
|
100...240 V AC conforming to EN 61131-2
|
Cut-out dimensions
|
383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm
|
Memory description
|
Internal RAM SDRAM, 512 MB, expandable to 2 GB
|
Drive type
|
Floppy disk, 3.5 inch, 1.44 MB
DVD-RW
|
Integrated connection type
|
2 Ethernet TCP/IP: RJ45 control box
4 USB 2.0 ports control box
Audio line output: mini-jack control box
1 USB port front panel, transmission rate: 12 Mbit/s
Audio line input: mini-jack control box
Audio micro input: mini-jack control box
4 COM serial link: male SUB-D 9 control box RS232C
|
Port Ethernet
|
10BASE-T/100BASE-T/1000BASE-T
10BASE-T/100BASE-T
|
Supply voltage limits
|
85…265 V
|
Power consumption in VA
|
150 VA
|
Luminance
|
250 cd/m²
|
View angle horizontal x vertical
|
120 x 100°
|
Touch panel
|
Analogue resistive, 1000000 cycles
|
Front material
|
Aluminium alloy
|
Enclosure material
|
Treated steel
|
Display material
|
Polyethylene sheet
|
Fixing mode
|
Enclosure door: by 8 bolts
Panel: by 8 bolts
|
Local signalling
|
1 LED (green) for accessing hard disk (DISK)
1 LED (green) for PC switched on (ON)
|
Width
|
395 mm
|
Height
|
294 mm
|
Depth
|
103 mm
|
Net weight
|
4.5 kg
|