|
|
|
TM2DAI8DT
Discrete input module, Modicon M238 logic controller, 8 inputs 120 V AC, 1 remvbl screw terminal block
|
|
|
|
|
End of Commercialization OCT 21, 2021
|
|
|
|
|
Main
Range of product
|
Modicon M238 logic controller
|
Product or component type
|
Discrete input module
|
Discrete input number
|
8
|
Discrete input voltage
|
120 V
|
Discrete input voltage type
|
AC
|
Complementary
Range compatibility
|
Twido
Advantys OTB
|
Input voltage limits
|
85...132 V
|
Discrete input current
|
7.5 mA
|
Input impedance
|
11 kOhm
|
Number of common point
|
1
|
Response time
|
25 ms at state 1
30 ms at state 0
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
1500 V for 1 minute
|
Current consumption
|
55 mA at 5 V DC at state 1
|
Local signalling
|
1 display block
|
Electrical connection
|
1 removable screw terminal block
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.085 kg
|
Environment
Depth
|
70 mm
|
Height
|
90 mm
|
Width
|
23.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.7 cm
|
Package 1 Width
|
10.5 cm
|
Package 1 Length
|
12.5 cm
|
Package 1 Weight
|
155.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.305 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|