Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
TM2DRA8RT picture- riverbankelectrical
TM2DRA8RT
I/O expansion module, Modicon M238 logic controller, Twido, 8 outputs relay, 1 removable screw terminal block, wear part
EAN Code EAN Code: 
3595863995930
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type I/O expansion module
Discrete output number 8
Discrete output type Relay
Complementary
Range compatibility Twido
Advantys OTB
Discrete output function 1 NO
Current per channel 2 A
Maximum current per output common 7 A
Number of common point 2
Contact resistance 45 mOhm
Response time <= 10 ms from state 0 to state 1 for input
<= 5 ms from state 1 to state 0 for input
Minimum switching current 0.1 mA at 0.1 V DC
Isolation between channels 1500 V for 1 minute
Isolation between channels and internal logic 2300 V for 1 minute
Isolation between output channels group 1500 V for 1 minute
Mechanical durability 20000000 cycles
Electrical durability 100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
100000 cycles 2 A 240 V AC resistive
100000 cycles 2 A 30 V DC resistive
Current consumption 30 mA at 5 V DC at state 1 for all output
40 mA at 24 V DC at state 1 for all output
Local signalling 1 display block
Electrical connection 1 removable screw terminal block
Mounting support 35 mm symmetrical DIN rail
Net weight 0.11 kg
Environment
Depth 84.6 mm
Height 90 mm
Width 27.3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 203.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.347 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months