|
|
|
VW3A5107
motor choke - 759 A - for variable speed drive Altivar - IP00
|
|
|
Main
Product or component type
|
Motor choke
|
Range compatibility
|
Altivar 71
Altivar Process ATV900
Altivar 61Q
Altivar 61
Altivar 71Q
Altivar Process ATV600
|
Product specific application
|
Output filter
|
[In] rated current
|
759 A
|
Product compatibility
|
ATV71HC25N4
ATV61HC25N4
ATV61HC31N4
ATV61HC40N4
ATV61HC50Y
ATV61HC63Y
ATV61QC31N4
ATV61QC40N4
ATV61QC40Y
ATV61QC50Y
ATV71HC28N4
ATV71HC31N4
ATV71HC40N4
ATV71HC40Y
ATV71HC50Y
ATV71QC25N4
ATV71QC31N4
ATV71QC31Y
ATV71QC40Y
ATV630 variable speed drive wall mount - 250 kW, 380...480 V
ATV630 variable speed drive wall mount - 315 kW, 380...480 V
ATV930 variable speed drive wall mount - 250 kW, 380...480 V
ATV930 variable speed drive wall mount - 315 kW, 380...480 V
|
Nedded quantity
|
3
|
Electrical connection
|
Tag connector 2 x M12
|
Complementary
Maximum motor cable length
|
200 m shielded cable P motor 250…355 kW at 380...480 V 1
250 m unshielded cable P motor 250…355 kW at 380...480 V 1
150 m shielded cable P motor 400…630 kW at 500...690 V 1
250 m unshielded cable P motor 400…630 kW at 500...690 V 1
250 m shielded cable P motor 400…630 kW at 500...690 V 2
400 m unshielded cable P motor 400…630 kW at 500...690 V 2
|
Dv/dt
|
500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
|
Thermal losses
|
598 W
|
Maximum drive output frequency
|
100 Hz
|
Ambient air temperature for operation
|
-10…50 °C
|
Net weight
|
93 kg
|
Environment
IP degree of protection
|
IP20 (with kits VW3A9612,613)
IP00
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
75.000 cm
|
Package 1 Width
|
60.000 cm
|
Package 1 Length
|
80.000 cm
|
Package 1 Weight
|
100.500 kg
|
Offer Sustainability
Contractual warranty
|
|