Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A5202 picture- riverbankelectrical
VW3A5202
sinus filter - 16 A - for Altivar variable speed drive
Local distributor code Local distributor code: 
389856836
EAN Code EAN Code: 
3389118070325
Telemecanique
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 61
Altivar 71
Product specific application Output filter
[In] rated current 16 A
Thermal losses 70 W at 100 Hz
Product compatibility ATV61HU22M3
ATV61HU30M3
ATV61HU55N4
ATV61WU55N4
ATV61WU55N4C
ATV71HU22M3
ATV71HU30M3
ATV71HU55N4
ATV71PU55N4Z
ATV71WU55N4
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Maximum motor cable length 600 m P motor 5.5 kW at 400 V
Electrical connection Terminal 6 mm² / AWG 8, 1.5 N.m
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 11 kg
Environment
IP degree of protection IP20
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months