Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A5207 picture- riverbankelectrical
VW3A5207
sinus filter - 200 A - for Altivar variable speed drive
EAN Code EAN Code: 
3389119201582
Telemecanique
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 61Q
Altivar 61
Altivar 71
Altivar 71Q
Product specific application Output filter
[In] rated current 200 A
Thermal losses 945 W at 100 Hz
Product compatibility ATV61HC11N4
ATV61HD90N4
ATV61QC11N4
ATV61WD90N4
ATV61WD90N4C
ATV71HC11N4
ATV71HD90N4
ATV71QC11N4
ATV71QD90N4
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Electrical connection Terminal 95 mm² / AWG 4/0, 20 N.m
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 130 kg
Environment
IP degree of protection IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 77.0 cm
Package 1 Width 35.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 135.0 kg
Unit Type of Package 2 P06
Number of Units in Package 2 1
Package 2 Height 90.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 143.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months